Product Number: FC5X06LDFP

FX ECX CASS OM5 06P W/250-PT LC_DX LG_ADP

FX ECX CASSETTE, OM5, 06 PORTS, WITH 250um PIGTAILS, LC DUPLEX, LIME GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM5

Weight

0.584 lbs

Height

1.300 in

Width

6.340 in

Length

8.740 in

Max Capacity

12 Fibers

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Lime Green LC Duplex
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
LC Duplex 0.15 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250μm color coded pigtails, slim splice protection sleeve, rubber strip, and cable ties

Related Parts

FX ECX Panels, Belden Splice Sleeves (see notes)

Packaging

Individually packaged in a plastic shell, shipped in cardboard box (12/box)

Notes

Splice holder is included. Splice holder compatible with Belden splice sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm), and FXFUHSRIBEB12 (oval 4.1mm x 4.6mm). For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

Update and Revision

Revision Number: 0.10 Revision Date: 11-11-2024

Update and Revision

Revision Number: 0.10 Revision Date: 11-11-2024