Product Number: FCSH06SDFS

FX UHD Cassette OS2 6 Ports

FX UHD CASSETTE, OS2, 06 PORTS, SPLICING, SC DUPLEX, BLUE ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.500 lbs

Height

1.5 in

Width

4.5 in

Length

9.08 in

Max Capacity

36 Fibers, 18 SC Duplex Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Blue SC-Simplex
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
SC Duplex 0.25 dB -55 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.27 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.27 Revision Date: 02-12-2025


Part Numbers

Item # Color Connector Type
FCSH06SDFS Blue SC Duplex