Product Number: FCSH18LAMF

FX UHD Cassette OS2 18 Ports

FX UHD CASSETTE, OS2, 18 PORTS, MPO-12 (FEMALE), LC DUPLEX/APC, TYPE-A, GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.500 lbs

Height

1.5 in

Width

4.5 in

Length

9.08 in

Max Capacity

36 Fibers, 18 LC Duplex/APC Ports

Mechanical Tests

Description

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Green LC-Duplex/APC
Cassette Assembly Plastic - UL94V-0 Black

Polarity Identification

Type-A

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side LC Duplex 0.25 dB -65 dB
Trunk Side MPO12(F) 0.35 dB -60 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX Pigtails, FX Brilliance

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.19 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.19 Revision Date: 02-12-2025


Part Numbers

Item # Color Connector Type Polarity Identification
FCSH18LAMF Blue LC/APC Duplex Type-A