Product Number: FCSH18LAMM

FX UHD Cassette OS2 18 Ports

FX UHD CASSETTE, OS2, 18 PORTS, MPO-12 (MALE), LC DUPLEX/APC, TYPE-A, GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.500 lbs

Overall Height

1.5 in

Overall Width

4.5 in

Overall Length

9.08 in

Max Capacity

36 Fibers, 18 LC Duplex/APC Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Rear Connector Body Zirconia-Ceramic Green MPO Male
Adapter Sleeve Plastic - UL94V-0
Front Connector Body Plastic - UL94V-0 Green LC-Duplex/APC
Cassette Assembly Black

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
LC/APC Duplex 0.25 dB -65 dB
MPO Male 0.35 dB -60 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.19 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.19 Revision Date: 02-12-2025


Part Numbers

Item # Color Connector Type
FCSH18LAMM Blue LC/APC Duplex