Product Number: FFSX12LD

FX ECX Frame Singlemode LC Duplex

FX ECX FRAME, OS2, 12 PORTS, LC DUPLEX, BLUE ADAPTERS

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.2

Height

6.34 in

Width

1.3 in

Length

2.890 in

Depth

2.88 in

Max Capacity

24 Fibers, 12 LC Duplex Ports

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color Type
Adapter Sleve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Blue LC-Duplex
Frame Plastic - UL94V-0 Black
Frame Brace Support Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FX ECX Panels, FX Pigtails, FX Brilliance

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Notes

For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

Update and Revision

Revision Number: 0.10 Revision Date: 02-24-2025

Update and Revision

Revision Number: 0.10 Revision Date: 02-24-2025

Part Numbers

Item # Color Connector Type Port Count
FFSX12LD Blue LC Duplex 12 Port