Product Number: FX ECX Strip OM1 03P

FX ECX Strip OM1 3 Ports

FX ECX Strip OM1 3 Ports. Available in several connector types.

  • Availability:
    Global
  • Status:
    Active
FX ECX Strip OM1 03P

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM1

Weight

0.2 lbs

Height

1.3 in

Width

6.34 in

Depth

1.39 in

Mechanical Tests

Description

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Beige

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FX ECX Panels, FX Pigtails, FX Brilliance

Packaging

Individually packaged in a plastic bag, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.50 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.50 Revision Date: 11-09-2022


Part Numbers

Item # Color Connector Type Port Count
FF1X03MP Beige MPO Up/Down 3 Port