Product Number: LF14SC12B
1U 12 Simplex SC-PC (12 Fiber) OM4 Loaded Patch Panel with Splicing Tray - Half loaded
1U 12 Simplex SC-PC (12 Fiber) OM4 Loaded Patch Panel with Splicing Tray - Half loaded
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Fiber Express solution for Backbone, Telecommunication Room, Main Distribution room and Data centers |
---|
Physical Characteristics (Overall)
Height |
43.2 ± 0.3 mm |
---|---|
Width |
482.6 mm |
Depth |
370 mm |
Port Count |
12 Port |
Front Connection |
Flush |
Packaging |
Individually packaged in a cardboard box |
Weight |
4.5000 kg |
Connectors
Materials
Description | Material | Color |
---|---|---|
Panel | Textured powder coated Steel | Black |
Fiber Adapter | Plastic | Erika Violet |
Accessories inside panel | ABS injection-molded splice tray pre-loaded in the panel, Velcro Straps, Cable Ties, PG13.5 water joint, Splice tubing, Adapters, 12 nos 2M Pigtails and Blanks |
Construction and Dimensions
Max Capacity |
12 SC Simplex Adapters (12 Ports) |
---|
Temperature Range
Installation Temperature Range |
-10⁰C to +60⁰C |
---|---|
Storage Temperature Range |
-40⁰C to +70⁰C |
Operating Temperature Range |
-10⁰C to +60⁰C |
Mechanical Characteristics
Footprint/Type |
SC-PC |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
History
Update and Revision |
Revision Number: 0.10 Revision Date: 04-08-2022 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.10 Revision Date: 04-08-2022 |
---|