Product Number: AP100045
Fiber Wall Mount Patch Panel with Lock, Black
Fiber Wall Mount Patch Panel with Lock, Black
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
Space saving: the compact dimension (56.8mm*322.6mm*253.6mm) is suitable for applications with limited space, Flexible design for fiber accommodation: Support up to 24 fibers (LC connector), 12 fibers (SC connector), Splice tray and kit: support for fiber splicing and cable management, Lockable door to restrict unauthorized access, Easy installation and maintenance: foldable door is easy for installation and maintenance. |
Construction
Height |
253.6 mm |
---|---|
Width |
322.6 mm |
Depth |
56.8 mm |
Physical Specifications
Max Capacity |
upto 24F (LC adapter Strip) |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Product Material
Materials
Description | Material |
---|---|
Panel | Aluminum |
Standards
ISO/IEC Compliance |
ISO 2768-1 |
---|
Related Part Numbers
Included Parts |
Wire management saddles, Velcro tapes, Fiber heat shrink tube, Lock key |
---|---|
Related Parts |
This wall mount fiber patch panel is fully compatible with Belden fiber adapter strip & KeyConnect Frame (AP100065). KeyConnect Frame can support 6 ports unshielded KeyConnect modular jack or KeyConnect LC & SC adapter. Please contact our sales representatives for further information. |
Product Notes
Notes |
AP100065 KeyConnect Frame, KeyConnect modular jack or KeyConnect LC & SC adapters need to be purchased separately. Rubber Gromment Diameter: ø 28 mm |
---|
History
Update and Revision |
Revision Number: 0.20 Revision Date: 08-13-2023 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.20 Revision Date: 08-13-2023 |
---|
Part Numbers
Item # | Color |
---|---|
AP100045 | Black |