Product Number: DCX-ZUTR-S

DCX 0U Magnetic Tray, Small

DCX Zero U Tray, Small, Holds 3 Cutouts (1 Base-12 Cassette) with Magnets

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.770 lbs

Overall Height

1.530 in

Overall Width

5.220 in

Depth

9.530 in

Max Capacity

1 Cassette (Base-12) and 1 Copper Connectors

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Materials

Description Material
Panel Steel

TIA/EIA Compliance

EIA/ECA 310

MII Order #39 (China RoHS)

EUP 50

Included Parts

(2x) Velcro Cable Ties; (4x) Screws

Related Parts

FX DCX Cassettes/Adapter Frames

Packaging

Individually packaged in a cardboard box.

Notes

For more information, please refer to the Quick Start Guide PX107082 on our web site at http://www.belden.com

Update and Revision

Revision Number: 0.94 Revision Date: 12-12-2022

Update and Revision

Revision Number: 0.94 Revision Date: 12-12-2022


Part Numbers

Item # Color
DCX-ZUTR-S Black