Product Number: FX Wall Mount Patch Small

FX Wall Mount Patch Panel, Small, Black

FiberExpress Patch Panel, Small Wall Mount, Black, Empty

  • Availability:
    Global
  • Status:
    Active
FX Wall Mount Patch Small

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Weight

5.950 lbs

Height

10.400 in

Width

16.700 in

Depth

5.500 in

Max Capacity

2 Strips; 24 Fibers (SC, SCD, ST, FC); 48 Fibers (LCD, MT-RJ). 1 8-inch splice tray kit

Mechanical Tests

Description

Front Connection

Flush

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Panel Steel
LH Door Steel
RH Door Lexan

Included Parts

6 Wood Screws (#10x1inch); 2 Velcro Strap; 9 Tie Wrap; 1 Admin Label; 1 Caution Label, 1 Installation Manual

Related Parts

FiberExpress Adapter Strips, Fiber Splice Organizer Trays and Kits

Packaging

Individually packaged in a cardboard box.

Notes

For proper installation refer to Installation Guide PX101059 included with the product

Update and Revision

Revision Number: 0.55 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.55 Revision Date: 02-12-2025


Part Numbers

Item # Color UPC
AX100495 Black 611589017367