Product Number: CAT 5E HDPP BIX 24 1U

AX103260-CAT 5E HDPatch Panel, BIX 24 Port, 1U

CAT5E HD-BIX Patch Panel, 24-port, 1U

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 1200, TIA Category 5e, ISO Class D, 1000BASE-T, 100BASE-T

Height

1.75 in

Width

19.000 in

Depth

1.500 in

Port Count

24 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

1.200 lbs

Materials

Description Material
Panel Steel

Max Capacity

24 connectors (preloaded)

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

HDPP

Tool Compatibility

BIX Connecting Tool (A0270165)

Plug /Jack Compatibility

RJ45

Termination Type

Universal T568A/B

Data Category

Category 5e

TIA/EIA Compliance

Category 5 - ISO/IEC 11801:2002 Ed.2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

CAT5E Modular Cords

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet;, 1 Installation Guide

Notes

For proper installation refer to Installation Guide PX100796 included with the product

Update and Revision

Revision Number: 0.264 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.264 Revision Date: 11-19-2024

Part Numbers

Item # Color UPC
AX103260 Black 611589005784