Product Number: KCONN Shielded PP 24 1U
KeyConnect Shielded Patch Panel 24 Port, 1U-AX106902 (Black)-AX104563 (Titanium)
KeyConnect Shielded Patch Panel, 24-port, 1U, Empty
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200. |
---|
Physical Characteristics (Overall)
Table Notes |
Black |
---|
Table Notes |
Titanium |
---|
Height |
43.688 mm |
---|---|
Width |
482.600 mm |
Depth |
118.618 mm |
Port Count |
24 Port |
Front Connection |
Flush |
Packaging |
Individually packaged in a cardboard box. |
Weight |
1.315 kg |
Connectors
Materials
Description | Material |
---|---|
Panel | Steel |
Construction and Dimensions
Max Capacity |
24 connectors |
---|
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Footprint/Type |
KeyConnect |
---|---|
Termination Rear Connection |
Yes |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
ACA, Bi-national Standard Listed |
---|
Related Part Numbers
Related Parts |
Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks as well as KeyConnect Multimedia Modules. |
---|
Product Notes
Included Parts |
4 Screws (10x32); 4 Screws (12x24); 1 Printable Label Holder; 2 Velcro Straps; 2 Rear Cable Management Bracket/Bar, 1 Installation Guide, 1 Ground Wire 12AWG Kit |
---|---|
Notes |
For proper installation refer to Installation Guide PX105408 included with the product |
History
Update and Revision |
Revision Number: 0.116 Revision Date: 03-28-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.116 Revision Date: 03-28-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
AX104563 | Titanium | 611589064620 |