Product Number: KeyConnect Front-Loading Patch Panel 48 2U

KeyConnect Front-Loading Patch Panel 48 Port, 2U

KeyConnect Front Access Patch Panel, 48-port, 2U, Empty

  • Availability:
    Global
  • Status:
    Active
KeyConnect Front-Loading Patch Panel 48 2U

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden Systems 10GX, 4800, 3600, 2400 and 1200.

Height

88.138 mm

Width

482.600 mm

Depth

98.323 mm

Port Count

48 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box. Bezels packaged 48 units per bag

Weight

0.240 kg

Materials

Description Material Color
Panel Steel Black
Bezel Polycarbonate Black
Management Bar Steel Black

Max Capacity

48 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+, CAT5E Jacks and Couplers, as well as Multimedia KeyConnect Modules

Included Parts

4 Screws (10x32); 4 Screws (12x24); 48 Bezels; 1 Rear Cable Management Bar; 1 Installation Guide

Notes

For proper installation refer to Installation Guide PX106172 included with the product or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.50 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.50 Revision Date: 11-14-2022


Part Numbers

Item # Color UPC
AX106289 Black 611589182959