Product Number: CAT5e DataConnect Panel 48P

DC6PPF2U48-CAT5e DataConnect Patch Panel, UTP, 48 Port

CAT5e DataConnect Patch Panel, UTP, Flat, 48-Port, 2U (Preloaded)

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Ethernet 10/ 100/ 1000BASE-T, 2.5GBASE-T

Height

2.96 in

Width

19.000 in

Depth

2.960 in

Port Count

48 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

3.400 lbs

Materials

Description Material Color
Panel Steel Black
Management Bar Steel/Plastic Black

Max Capacity

48 connectors (preloaded)

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

DataConnect

Tool Compatibility

Belden 110 Connecting Tool (AX100749), MediaFlex Termination Station (AX101852), Belden Rapid TerminationTool (AX105566)

Plug /Jack Compatibility

RJ45

Cable/Connector Retention

11.25 lbs

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

UL Rating

UL94V-0

ISO/IEC Compliance

IEC 60603-7

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA 1096-A (formerly FCC Part 68-F)

IEEE Compliance

IEEE 802.3at type 1 and 2 (PoE) up to 30W, IEEE 802.3bt type 3 and 4 (PoE) up to 100W, CISCO (UPOE) up to 60W, Power over HDBaseTTM (POH) up to 100W

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed, UL 1863, UL File E77103

Related Parts

DataConnect CAT5E Modular Jacks, DataConnect CAT5E Modular cord

Included Parts

8 Screws (12x24); 2 Printable Label Half-Sheets; 4 Velcro Straps; 2 Rear Cable Support Bars; 1 Installation Guide; 48 Protective Caps

Notes

For proper installation refer to Installation Guide PX106898 included with the product

Update and Revision

Revision Number: 0.33 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.33 Revision Date: 11-19-2024

Part Numbers

Item # Color Put-Up Type UPC
DC5PPF2U48BK Black 2U 611589249225

Resources

Resources