Product Number: FWSWBF01SB

WALL-BOX, CONSOLIDATION WORKSTATION SPLICE OS2

FX WALL-BOX FIELD-TERM, 1-PORT, OS2, SC/APC, GREEN ADAPTER

  • Availability:
    Global
  • Global inventory:
    Available
FWSWBF01SB

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Height

0.394 in

Width

3.385 in

Depth

3.385 in

Max Capacity

1 SC/APC Simplex Adapter

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Floor Box Base Plastic - UL94V-0 Black
Floor Box Bottom Cover Metal Black
Floor Box Top Cover Metal Black
Front Connector Body Plastic - UL94V-0 Green SC/APC Simplex

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU PATCH PANELS, FX MPO TRUNKS, FX PATCH CORDS

Packaging

Individually packaged in a Korrvu box

Update and Revision

Revision Number: 0.11 Revision Date: 03-06-2024

Update and Revision

Revision Number: 0.11 Revision Date: 03-06-2024

Resources

Resources