Product Number: KEYCONNECT MODULAR FURNITURE

KeyConnect Modular Furniture Adapter, 3 or 4-Port

KeyConnect Modular Furniture Adapter, Compatible with Keyconnect UTP and Multimedia Modules

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400 and 1200.

Height

1.84 m

Width

3.12

Depth

0.19

Front Connection

Flush

Packaging

Individually packaged in a plastic bag

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Operating Temperature Range

-10 to 60°C

Footprint/Type

KeyConnect

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Safety Listing

Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E KeyConnect UTP and Multimedia Modules

Included Parts

installation sheet, blank

Notes

For proper installation refer to installation guide included with the product or visit our web site at http://www.belden.com. Wall opening: Minimum 2.67 X 1.35 in., Maximum 2.75 X 1.38 in. Wall thickness: Maximum 0.075 in.

Update and Revision

Revision Number: 0.167 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.167 Revision Date: 03-04-2023


Part Numbers

Item # Color Port Count
AX103925 Almond 3 Port
AX103926 Almond 4 Port
AX102292 Black 3 Port
AX102901 Black 4 Port
AX104457 Dark Gray 3 Port
AX102291 Electric White 3 Port
AX102900 Electric White 4 Port

Resources

Resources