Product Number: KEYCONNECT SG FACEPLATES

KeyConnect Single-Gang Faceplate

KeyConnect Faceplate, Single Gang, Flush, Compatible with KeyConnect style modular jacks

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400, 1200, fiber and coax

Height

4.5 m

Width

2.75

Depth

0.26

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

0.06 kg

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Footprint/Type

KeyConnect

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

Bi-national Standard Listed

Related Parts

Compatible with KeyConnect-style Modular Jacks 10GX, CAT6+, CAT5E and KeyConnect-style Fiber and Coax Connectors

Included Parts

6-32 screw, carton label, clear window

Notes

For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.196 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.196 Revision Date: 03-04-2023

Part Numbers

Item # Color Port Count
AX102248 Almond 4 Port
AX102250 Almond 6 Port
AX103922 Almond 1 Port
AX103923 Almond 2 Port
AX103924 Almond 3 Port
AX104160 Black 1 Port
AX104161 Black 2 Port
AX104162 Black 3 Port
AX104163 Black 4 Port
AX104164 Black 6 Port
AX104464 Dark Gray 4 Port
AX102249 Electric White 4 Port
AX102251 Electric White 6 Port
AX102660 Electric White 1 Port
AX102661 Electric White 3 Port
AX104197 Ivory 2 Port
AX104198 Ivory 4 Port
AX104199 Ivory 6 Port
AX104565 Ivory 1 Port

Resources

Resources