Product Number: KEYCONNECT 106 ADAPTER

KeyConnect 106 Adapter, 2 or 4-Port

KeyConnect 106 Adapter, Compatible with KeyConnect UTP and Multimedia Modules

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Height

4.09 in

Width

1.74 in

Depth

0.28 in

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Footprint/Type

KeyConnect

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E MDVO-style Modular Jacks and MDVO Multimedia Modules

Included Parts

installation sheet, screws, blank

Notes

For proper installation refer to installation guide included with the product or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.401 Revision Date: 08-18-2025

Update and Revision

Revision Number: 0.401 Revision Date: 08-18-2025


Part Numbers

Item # Color Port Count
AX104120 Almond 2 Port
AX104123 Almond 4 Port
AX104122 Black 2 Port
AX104125 Black 4 Port
AX104475 Dark Gray 2 Port
AX104476 Dark Gray 4 Port
AX104121 White 2 Port
AX104124 White 4 Port

Resources

Resources