Product Number: INTERFACE FACEPLATES (MDVO)
Interface Faceplate, MDVO
MDVO Interface Faceplates are available in a variety of port counts and colors.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Compatible with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200 |
---|
Physical Characteristics (Overall)
Height |
4.49 m |
---|---|
Width |
3 |
Depth |
0.46 |
Front Connection |
Flush |
Packaging |
Individually packaged in a plastic bag. |
Weight |
0.11 kg |
Connectors
Materials
Description | Material |
---|---|
Faceplate | Plastic - UL94V-0 |
Temperature Range
Installation Temperature Range |
-10 to 60°C |
---|---|
Storage Temperature Range |
-40 to 70°C |
Operating Temperature Range |
-10 to 60°C |
Mechanical Characteristics
Footprint/Type |
MDVO |
---|---|
Connector/Hardware Retention |
20 lbs |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
ACA, Bi-national Standard Listed |
---|
Related Part Numbers
Related Parts |
Compatible with 10GX, CAT6+ and CAT5E MDVO-style Modular Jacks and MDVO Multimedia Modules |
---|
Product Notes
Included Parts |
blank, 6-32 screw, carton label, clear window, installation sheet |
---|---|
Notes |
For proper installation refer to Installation Guide PX101806 available on our web site at http://www.belden.com |
History
Update and Revision |
Revision Number: 0.209 Revision Date: 01-11-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.209 Revision Date: 01-11-2024 |
---|
Part Numbers
Item # | Color | Port Count |
---|---|---|
AX101432 | Almond | 2 Port |
AX101436 | Almond | 4 Port |
AX101440 | Almond | 6 Port |
AX101434 | Black | 2 Port |