Product Number: DDD Series Dual Link DVI-D
Dual Link DVI-D Cable Assembly
Dual Link DVI-D Cable Assembly, 2560 x 1600 (WQXGA) @ 60Hz, 7.92Gbits/sec as well as single link feature.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players |
---|
Physical Characteristics (Overall)
Outer Shield
Type | Material | Material Trade Name | Coverage [%] |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Braid | Tinned Copper (TC) | 80% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.323 in |
Electrical Characteristics
Impedance
Nominal Characteristic Impedance |
---|
100 Ohm |
Table Notes |
+/- 10 Ohms |
---|
Voltage
Voltage Rating [V] |
---|
30V |
Electrical Characteristics Notes |
Nominal Attenuation @ 825 MHz |
---|---|
Performance Footnote1 |
Intrapair Delay Skew 150 ps |
Performance Footnote2 |
Interpair Delay Skew 2420 ps |
Temperature Range
Operating Temperature Range |
0°C To +80°C |
---|
Mechanical Characteristics
Max. Pull Tension |
39 lbs |
---|
Termination Interface
Connection |
---|
DVI 24+1 Male |
Standards
UL Rating |
AWM 20276 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL 1685 Vertical Tray & VW-1 |
---|
History
Update and Revision |
Revision Number: 0.100 Revision Date: 11-21-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.100 Revision Date: 11-21-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
DDD001MB | Black | 1 m |
DDD002MB | Black | 2 m |
DDD003MB | Black | 3 m |
DDD005MB | Black | 5 m |