Product Number: CAT6+ UTP CMP PIGTAILS

CAT6+ UTP CMP Pigtails

CAT6+ UTP CMP Pigtails

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800, 3600 and 2400, TIA Category 6, ISO Class E, 1000BASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.238 in

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-20°C To +75°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Riser

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Plenum

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

CAT6+ Modular Jacks and Couplers, CAT6+ Patch Panels, GigaBIX Connectors

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.272 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.272 Revision Date: 05-10-2023


Part Numbers

Item # Color Length
C632206020 Blue 20 ft
C632206025 Blue 25 ft
C632206035 Blue 35 ft
C632206043 Blue 43 ft
C632206050 Blue 50 ft
C632206055 Blue 55 ft
C632206075 Blue 75 ft
C632206100 Blue 100 ft
C632306012 Blue 12 ft
C632306015 Blue 15 ft
C632306020 Blue 20 ft
C632306025 Blue 25 ft
C632306035 Blue 35 ft
C632306050 Blue 50 ft
C632306065 Blue 65 ft
C632306075 Blue 75 ft
C632306100 Blue 100 ft
C632208017 Gray 17 ft
C632208020 Gray 20 ft
C632208025 Gray 25 ft
C632208030 Gray 30 ft
C632208035 Gray 35 ft
C632208040 Gray 40 ft
C632208045 Gray 45 ft
C632208050 Gray 50 ft
C632208075 Gray 75 ft
C632208100 Gray 100 ft
C632308015 Gray 15 ft
C632308020 Gray 20 ft
C632308025 Gray 25 ft
C632308030 Gray 30 ft
C632308035 Gray 35 ft
C632308050 Gray 50 ft
C632308075 Gray 75 ft
C632308100 Gray 100 ft
C632308150 Gray 150 ft
C632308200 Gray 200 ft
C632308250 Gray 250 ft
C632209015 White 15 ft
C632209020 White 20 ft
C632209025 White 25 ft
C632209035 White 35 ft
C632209050 White 50 ft
C632209075 White 75 ft
C632209100 White 100 ft
C632209150 White 150 ft
C632309015 White 15 ft
C632309020 White 20 ft
C632309025 White 25 ft
C632309035 White 35 ft
C632309050 White 50 ft
C632309075 White 75 ft
C632309100 White 100 ft
C632304012 Yellow 12 ft