Product Number: CAT6+ UTP CMP PRE-TERM 6

CAT6+ UTP CMP Pre-Term 6

CAT6+ UTP CMP Pre-Term 6

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 3600, TIA Category 6, ISO Class E, 1000BASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.75 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a box.

Materials

Description Material Color
Boot Elastomer Translucent
Braided Sleeve Engineered Polymer Plenum Rated
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Plenum

Data Category

Category 6

TIA/EIA Compliance

Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Plenum

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

CAT6+ Modular Jacks and Couplers, CAT6+ Patch Panels

Labeling

Labeled at both ends: Part Number, Serial Number, Termination Scheme, Length, Individual cable identification. Customized Labeling for cable assemblies optional upon request.

Update and Revision

Revision Number: 0.181 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.181 Revision Date: 05-10-2023


Part Numbers

Item # Color Length
C602100007A06 Black 7 ft
C602100008A06 Black 8 ft
C602100009A06 Black 9 ft
C602100010A06 Black 10 ft
C602100011A06 Black 11 ft
C602100012A06 Black 12 ft
C602100013A06 Black 13 ft
C602100014A06 Black 14 ft
C602100015A06 Black 15 ft
C602100016A06 Black 16 ft
C602100017A06 Black 17 ft
C602100018A06 Black 18 ft
C602100019A06 Black 19 ft
C602100020A06 Black 20 ft
C602100021A06 Black 21 ft
C602100022A06 Black 22 ft
C602100023A06 Black 23 ft
C602100024A06 Black 24 ft
C602100025A06 Black 25 ft
C602100026A06 Black 26 ft
C602100027A06 Black 27 ft
C602100028A06 Black 28 ft
C602100029A06 Black 29 ft
C602100030A06 Black 30 ft
C602100031A06 Black 31 ft
C602100032A06 Black 32 ft
C602100033A06 Black 33 ft
C602100034A06 Black 34 ft
C602100035A06 Black 35 ft
C602100036A06 Black 36 ft
C602100037A06 Black 37 ft
C602100038A06 Black 38 ft
C602100039A06 Black 39 ft
C602100040A06 Black 40 ft
C602100041A06 Black 41 ft
C602100042A06 Black 42 ft
C602100043A06 Black 43 ft
C602100044A06 Black 44 ft
C602100045A06 Black 45 ft
C602100046A06 Black 46 ft
C602100047A06 Black 47 ft
C602100048A06 Black 48 ft
C602100049A06 Black 49 ft
C602100050A06 Black 50 ft
C602100060A06 Black 60 ft
C602100065A06 Black 65 ft
C602100070A06 Black 70 ft
C602100075A06 Black 75 ft
C602100080A06 Black 80 ft
C602100085A06 Black 85 ft
C602100090A06 Black 90 ft
C602100095A06 Black 95 ft
C602100100A06 Black 100 ft
C602100105A06 Black 105 ft
C602100110A06 Black 110 ft
C602100115A06 Black 115 ft
C602100120A06 Black 120 ft
C602100125A06 Black 125 ft
C602100130A06 Black 130 ft
C602100135A06 Black 135 ft
C602100140A06 Black 140 ft
C602100145A06 Black 145 ft
C602100150A06 Black 150 ft
C602100155A06 Black 155 ft
C602100160A06 Black 160 ft
C602100165A06 Black 165 ft
C602100170A06 Black 170 ft
C602100175A06 Black 175 ft
C602100180A06 Black 180 ft
C602100185A06 Black 185 ft
C602100190A06 Black 190 ft
C602100195A06 Black 195 ft
C602100200A06 Black 200 ft
C602100205A06 Black 205 ft
C602100210A06 Black 210 ft
C602100215A06 Black 215 ft
C602100220A06 Black 220 ft
C602100225A06 Black 225 ft
C602100230A06 Black 230 ft
C602100235A06 Black 235 ft
C602100240A06 Black 240 ft
C602100245A06 Black 245 ft
C602100250A06 Black 250 ft
C602100255A06 Black 255 ft
C602100260A06 Black 260 ft
C602100265A06 Black 265 ft
C602100270A06 Black 270 ft
C602106006A06 Blue 6 ft
C602106007A06 Blue 7 ft
C602106008A06 Blue 8 ft
C602106009A06 Blue 9 ft
C602106010A06 Blue 10 ft
C602106011A06 Blue 11 ft
C602106012A06 Blue 12 ft
C602106013A06 Blue 13 ft
C602106014A06 Blue 14 ft
C602106015A06 Blue 15 ft
C602106016A06 Blue 16 ft
C602106017A06 Blue 17 ft
C602106018A06 Blue 18 ft
C602106019A06 Blue 19 ft
C602106020A06 Blue 20 ft
C602106021A06 Blue 21 ft
C602106022A06 Blue 22 ft
C602106023A06 Blue 23 ft
C602106024A06 Blue 24 ft
C602106025A06 Blue 25 ft
C602106026A06 Blue 26 ft
C602106027A06 Blue 27 ft
C602106028A06 Blue 28 ft
C602106029A06 Blue 29 ft
C602106030A06 Blue 30 ft
C602106031A06 Blue 31 ft
C602106032A06 Blue 32 ft
C602106033A06 Blue 33 ft
C602106034A06 Blue 34 ft
C602106035A06 Blue 35 ft
C602106036A06 Blue 36 ft
C602106037A06 Blue 37 ft
C602106038A06 Blue 38 ft
C602106039A06 Blue 39 ft
C602106040A06 Blue 40 ft
C602106041A06 Blue 41 ft
C602106042A06 Blue 42 ft
C602106043A06 Blue 43 ft
C602106044A06 Blue 44 ft
C602106046A06 Blue 46 ft
C602106047A06 Blue 47 ft
C602106048A06 Blue 48 ft
C602106049A06 Blue 49 ft
C602106050A06 Blue 50 ft
C602106055A06 Blue 55 ft
C602106060A06 Blue 60 ft
C602106065A06 Blue 65 ft
C602106070A06 Blue 70 ft
C602106075A06 Blue 75 ft
C602106080A06 Blue 80 ft
C602106085A06 Blue 85 ft
C602106090A06 Blue 90 ft
C602106095A06 Blue 95 ft
C602106100A06 Blue 100 ft
C602106105A06 Blue 105 ft
C602106110A06 Blue 110 ft
C602106115A06 Blue 115 ft
C602106120A06 Blue 120 ft
C602106125A06 Blue 125 ft
C602106130A06 Blue 130 ft
C602106135A06 Blue 135 ft
C602106140A06 Blue 140 ft
C602106145A06 Blue 145 ft
C602106150A06 Blue 150 ft
C602106155A06 Blue 155 ft
C602106160A06 Blue 160 ft
C602106165A06 Blue 165 ft
C602106170A06 Blue 170 ft
C602106175A06 Blue 175 ft
C602106180A06 Blue 180 ft
C602106185A06 Blue 185 ft
C602106190A06 Blue 190 ft
C602106195A06 Blue 195 ft
C602106200A06 Blue 200 ft
C602106205A06 Blue 205 ft
C602106210A06 Blue 210 ft
C602106215A06 Blue 215 ft
C602106220A06 Blue 220 ft
C602106225A06 Blue 225 ft
C602106230A06 Blue 230 ft
C602106235A06 Blue 235 ft
C602106240A06 Blue 240 ft
C602106245A06 Blue 245 ft
C602106250A06 Blue 250 ft
C602106255A06 Blue 255 ft
C602106260A06 Blue 260 ft
C602106265A06 Blue 265 ft
C602112010A06 TIA Red 10 ft
C602112014A06 TIA Red 14 ft
C602112023A06 TIA Red 23 ft
C602112027A06 TIA Red 27 ft
C602112036A06 TIA Red 36 ft
C602112043A06 TIA Red 43 ft
C602112046A06 TIA Red 46 ft
C602112050A06 TIA Red 50 ft
C602112053A06 TIA Red 53 ft
C602112056A06 TIA Red 56 ft
C602112060A06 TIA Red 60 ft
C602112063A06 TIA Red 63 ft
C602112079A06 TIA Red 79 ft
C602112086A06 TIA Red 86 ft
C602112092A06 TIA Red 92 ft
C602112095A06 TIA Red 95 ft
C602109006A06 White 6 ft
C602109007A06 White 7 ft
C602109008A06 White 8 ft
C602109009A06 White 9 ft
C602109010A06 White 10 ft
C602109011A06 White 11 ft
C602109012A06 White 12 ft
C602109013A06 White 13 ft
C602109014A06 White 14 ft
C602109015A06 White 15 ft
C602109016A06 White 16 ft
C602109017A06 White 17 ft
C602109018A06 White 18 ft
C602109019A06 White 19 ft
C602109020A06 White 20 ft
C602109021A06 White 21 ft
C602109022A06 White 22 ft
C602109023A06 White 23 ft
C602109024A06 White 24 ft
C602109025A06 White 25 ft
C602109026A06 White 26 ft
C602109027A06 White 27 ft
C602109028A06 White 28 ft
C602109029A06 White 29 ft
C602109030A06 White 30 ft
C602109031A06 White 31 ft
C602109032A06 White 32 ft
C602109033A06 White 33 ft
C602109034A06 White 34 ft
C602109035A06 White 35 ft
C602109036A06 White 36 ft
C602109037A06 White 37 ft
C602109038A06 White 38 ft
C602109039A06 White 39 ft
C602109040A06 White 40 ft
C602109041A06 White 41 ft
C602109042A06 White 42 ft
C602109043A06 White 43 ft
C602109044A06 White 44 ft
C602109045A06 White 45 ft
C602109046A06 White 46 ft
C602109047A06 White 47 ft
C602109048A06 White 48 ft
C602109049A06 White 49 ft
C602109050A06 White 50 ft