Product Number: 9512-1901

Belden Horizontal Cable Management

Horizontal Manager with Finger Stock and Cover

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers.

Rack Units

1U

Height

1.5 in

Width

19 in

Depth

2.0 in

Mounting

19 in

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Weight

1.1 lb

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.48 Revision Date: 05-31-2024

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.48 Revision Date: 05-31-2024

Part Numbers

Part # Height Width Depth Weight
9512-1901 1.5 in 19 in 2.0 in 1.1 LB