Product Number: 9512-1902N

Belden Horizontal Cable Management

Horizontal Manager with Finger Stock and Cover

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers.

Rack Units

2U

Height

3.0 in

Width

19 in

Depth

3.0 in

Mounting

19 in

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Weight

2.0 lb

Update and Revision

Revision Number: 0.46 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.46 Revision Date: 05-31-2024


Part Numbers

Part # Height Width Depth Weight
9512-1902N 3.0 in 19 in 3.0 in 2.0 LB