Product Number: BHH194UR

Belden Horizontal Cable Management

Horizontal Manager with Molded Fingers and Hinging Cover, 4RU

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers.

Environmental Space

Indoor

Rack Units

4U

Height

7.0 in

Width

19.0 in

Depth

7.22 in

Mounting

Rack Mount 19” Horizontal

Finish

Black Powdercoat Finish

Material

Steel and Plastic Molded Fingers

Color

Black

Weight

5.2 lb

Included Parts

Mounting hardware

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.47 Revision Date: 05-31-2024

Included Parts

Mounting hardware

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.47 Revision Date: 05-31-2024


Part Numbers

Part # Height Width Depth Weight
BHH194UR 7.0 in 19.0 in 7.22 in 5.2 LB