Product Number: BHVHYXX

Belden High Density Vertical Managers

Single-Sided High Density Vertical Manager 84"H, w/Doors (See table below for part numbers)

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Modular High-Density Racking System (HDRS) for network cross-connect. HDRS is a well-engineered cross connect and hosting platform that offers you a high level of versatility and flexibility in systems design for ultimate network density and management. High-Density vertical manager half door allows easy cable access and hinging of the doors to both right and left side.

Benefits

One standard hand tools are required for quick installation and simple field reconfiguration and modification, Designed to work seamlessly with Belden IBDN copper and fiber systems, cable management fingers align with the rack RUs for easy routing of patch cords to vertical managers, eliminating the need for horizontal managers, High level of modularity enables ease of removal of reconfiguring Belden's wide selection of accessories and components, Interchangeable cable retention gates, doors, fingers and accessories adapt to specific needs

Features

Available in high or low density, finger sections can be easily removed during reconfigurations and easily replaced as needed., High-density 11RU sections are riveted into the vertical managers and align with the rack units, Designed to handle both copper and optical fiber structured cable networks, 1/4" diameter mounting holes along length of each vertical manager enable easy attachment of accessories, like cable bundle fasteners, Cable can be easily routed from one patch panel to another within the same rack, to the back of the rack or to an adjacent rack while still maintaining proper cable bend radius.

Environmental Space

Indoor

Rack Units

45U

Depth

9.4 in

Mounting

Vertical

Finish

Black Powdercoat

Material

6063-T6 Aluminum & Black Plastic

Color

Black

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.257 Revision Date: 11-09-2022

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.257 Revision Date: 11-09-2022

Part Numbers

Part # Height Width Depth Weight
BHVH008 79.63 in 8.0 in 9.4 in 28.5 lb
BHVH012 79.63 in 12.0 in 9.4 in 30.9 lb
BHVH003 79.63 in 3.6 in 9.4 in 24.2 lb
BHVH006 79.63 in 6.0 in 9.4 in 27.8 lb
BHVH010 79.63 in 10.0 in 9.4 in 29.1 lb