Product Number: XZUK01

Zero U - Vertical Patch Panel

Vertical Patch Panel (7 positions)

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Benefits

Vertical patch panels are compatible with Belden copper and fiber connectivity (FX UHD, FX Ultra Frames and Cassettes)

Features

Attach to mounting rails

Environmental Space

Indoor

Height

34.0 in

Width

2.5 in

Depth

1.7 in

Mounting

Vertical

Finish

Black powdercoat finish

Material

Steel

Color

Black

Update and Revision

Revision Number: 0.36 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.36 Revision Date: 05-31-2024