Product Number: FRAA5YSK

Fiber Raceway ADC Adapter, Belden 4x12 to ADC 12"

Fiber Raceway ADC Adapter Kit, Belden 4x12 (300mm x 100mm) to ADC 12"

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.238 lbs

Height

1.377 in (34.976 mm

Width

2.362 in

Length

2.755 in

Mechanical Tests

Description

Materials

Material
Mild steel, Nickel Plated finish

Notes

The duct adapter kit is used to join existing 12 x 4" ADC plastic duct to 300 x 100mm Yellow Duct ducting, etc. The kit consists of 4 adapters c/w with: locking tabs and 6mm dia studs; clamping bracket; nuts and lock washers. An adaptor unit is positioned into the moulded lugs on the ADC duct, with the clamping bracket placed on the stud, to the outside of ADC duct. The adaptors locking tabs are positioned into slots made in the end and sides of the Yellow Duct, using slotting tool available separately. A nut and washer are installed to secure the four brackets and ducts together.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRAA5YSK Yellow 2.755 in