Product Number: FRD3TYH

Fiber Raceway Slotted Duct 4x4 with Hinged Lid

Fiber Raceway Slotted Duct & Hinged Lid, 4x4, 2 meters long

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

7.275 lbs

Height

4.133 in (104.978 mm

Width

4.724 in

Length

78.740 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This 100 mm duct is similar to standard duct except that it is slotted to allow optical fibre cord feed off at 150mm intervals and external vision of the duct’s contents. It carries up to 400 pigtails or patch cords (3mm dia) to a depth of 50 mm, without excess stress on them, during removal processes. The duct comes complete with a lid and is made of tough Noryl plastic with a non halogen, fire retardant. It connects to other 100mm duct sections and various bends adapters etc., using either: a standard joiner or a slotless joiner. It is recommended that each outlet slot be fitted with an outlet radius guide, that will guarantee the outgoing radius for every housed optical fibre cord. These are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRD3TYH Yellow 78.740 in