Product Number: FRD4TYL

Fiber Raceway Slotted Duct 4x8 with Lid

Fiber Raceway Duct & Snap On Lid, 4x8, 2 meters long

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

10.78 lbs

Height

4.527 in (114.986 mm

Width

9.251 in

Length

78.740 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 220 mm duct lid is a snap fit onto 220mm straight duct. The lid is quickly and easily fitted and removed from 220mm straight duct, when required. Both the lid and duct are made of tough Noryl plastic with a non - halogen fire retardent. The duct connects to other duct sections and various bends, adapters, etc, using either: a standard joiner or a slotless joiner which are available separately. A 220mm duct carries up to 800 x 3mm dia optical fibre cords to a depth of 50mm, without causing excessive crushing or stress on them. This is the maximum recommended number of optical fibre cords for 220mm duct.

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024

Part Numbers

Item # Color Length
FRD4TYL Yellow 78.740 in