Product Number: FRD5TYL

Fiber Raceway Slotted Duct 4x12 with Lid

Fiber Raceway Duct & Snap On Lid, 4x12, 2 meters long

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

13.646 lbs

Height

4.527 in (114.986 mm

Width

12.283 in

Length

78.740 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

It is recommended that a duct be filled to about 50% of its depth with optical fibre cords. Thus, a 300 mm wide duct typically can carry about 5850 of 1.6mm dia optical fibre cords or about 1650 of 3mm dia. optical fibre cords, without causing excessive stress on them. The duct comes complete with a lid and is made of tough Noryl plastic with a non - halogen fire retardent. The cover does not have hinges; it clips onto the duct. The duct connects to other 300mm duct sections and various bends, adapters etc., using the slotless joiner. A duct mounting kit is available separately.

Update and Revision

Revision Number: 0.184 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.184 Revision Date: 03-28-2024

Part Numbers

Item # Color Length
FRD5TYL Yellow 78.740 in