Product Number: FRMS2

Fiber Raceway Mounting Stand Off Kit, 100mm

Fiber Raceway Mounting Stand Off Kit, Suits 100mm Duct

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.322 lbs

Height

1.181 in (29.997 mm

Width

1.574 in

Length

4.960 in

Mechanical Tests

Description

Materials

Material
Mild steel

Notes

The mounting bracket provides an adjustable mounting mechanism for the 220 mm plastic ducting system. It is basically an M12 threaded metal rod and support bracket that connects straight duct to existing building steel - work. A plastic protection tube is included to prevent optical fibres catching in the rod thread.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Part Numbers

Item # Color Length
FRMS2 Metallic 4.960 in