Product Number: ORAC021AYC

Fiber Raceway Flex tube clip for 50mm x 50mm downspout with 1 x 42mm hole, Yellow

Fiber Raceway Flex tube clip for 50mm x 50mm downspout with 1 x 42mm hole, Yellow

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Flex Tube Clip is used to secure the tube to the downspouts.

Mechanical Tests

Description

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Materials

Material
Fire retardant plastic, Halogen free, UL94-V0 rated

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%.

Update and Revision

Revision Number: 0.8 Revision Date: 04-22-2024

Update and Revision

Revision Number: 0.8 Revision Date: 04-22-2024