Product Number: ORAE02-02YC

Fiber Raceway End Cap, 50mm x 50mm, Yellow

Fiber Raceway End Cap, 50mm x 50mm, Yellow

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Environmental Space

Indoor

Suitable Applications

End caps are used for sealing the straight ducts.

Height

50 mm

Width

50 mm

Mechanical Tests

Description

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Materials

Material
Fire retardant plastic, Halogen free, UL94-V0 rated

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%.

Update and Revision

Revision Number: 0.12 Revision Date: 07-30-2024

Update and Revision

Revision Number: 0.12 Revision Date: 07-30-2024