Product Number: ORAJ04-06YC

Fiber Raceway Slotless Joiner, 100mm x 150mm, Yellow

Fiber Raceway Slotless Joiner, 100mm x 150mm, Yellow

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Slotless joiner design without additional tooling for slots to be made on the duct side, simplifies the installation process.

Overall Height

100 mm

Overall Width

150 mm

Mechanical Tests

Description

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Materials

Material
Fire retardant plastic, Halogen free, UL94-V0 rated

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%.

Update and Revision

Revision Number: 0.10 Revision Date: 04-22-2024

Update and Revision

Revision Number: 0.10 Revision Date: 04-22-2024