Product Number: ORCR04-0406YLHC

Fiber Raceway Duct Reducer with cover, 100mm x 150mm to 100mm x 100mm, Yellow

Fiber Raceway Duct Reducer with cover, 100mm x 150mm to 100mm x 100mm, Yellow

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Reducers are used to join different straight duct size.

Overall Height

100 mm

Mechanical Tests

Description

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Materials

Material
Fire retardant plastic, Halogen free, UL94-V0 rated

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%

Update and Revision

Revision Number: 0.10 Revision Date: 04-22-2024

Update and Revision

Revision Number: 0.10 Revision Date: 04-22-2024