Product Number: ORD04-04YLC

Fiber Raceway Straight Duct with cover, 100mm x 100mm, Yellow

Fiber Raceway Straight Duct with cover, 100mm x 100mm, Yellow

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Environmental Space

Indoor

Suitable Applications

Infrastructure & Cable Routing.

Height

100 mm

Width

100 mm

Length

2 m

Mechanical Tests

Description

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Materials

Material
Fire retardant plastic, Halogen free, UL94-V0 rated

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. The standard duct color is yellow, other color options like orange or black are available upon request. Humidity (R.H): 5% ~ 90%

Update and Revision

Revision Number: 0.12 Revision Date: 04-22-2024

Update and Revision

Revision Number: 0.12 Revision Date: 04-22-2024