Product Number: ORMTHC

Trapeze suspension rail, M14/M16 threaded hole, 700mm length, suitable for 100mm x 600mm fiber duct

Trapeze suspension rail, M14/M16 threaded hole, 700mm length, suitable for 100mm x 600mm fiber duct

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Infrastructure & Cable Routing.

Overall Length

700 mm

Mechanical Tests

Description

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%

Update and Revision

Revision Number: 0.8 Revision Date: 04-22-2024

Update and Revision

Revision Number: 0.8 Revision Date: 04-22-2024