Product Number: Cable Runway Corner Bracket
Cable Runway Corner Bracket
Cable Runway Corner Bracket
-
Availability:
-
Global inventory:
Specifications
Application
Product Overview |
Creates a radius for 90° intersection of cable runway formed when two or more pieces of cable runway are connected together with the Junction-Splice Kit (BLJSU302-15B). |
---|---|
Benefits |
Single-piece welded assembly fabricated from .375" x 1.5" x .065" wall rectangular steel tubing., Easy installation, brackets/hardware included. |
Environmental Space |
Indoor |
Environmental and Overall Characteristics
Finish |
Black Powdercoat Finish |
---|---|
Material |
Steel |
Color |
Black |
Related Part Numbers
Packaging |
Individually Boxed |
---|---|
Update and Revision |
Revision Number: 0.147 Revision Date: 11-09-2022 |
Belden.GenericSpecificationTitle
Packaging |
Individually Boxed |
---|---|
Update and Revision |
Revision Number: 0.147 Revision Date: 11-09-2022 |
Part Numbers
Part # | Description | Color | Lead time | Shipping Weight |
---|---|---|---|---|
BLCSB959-15B | 15" Cable Runway Corner Bracket | Black | Black lead time (14 day ARO) | 4.0 lb |
BLCSB959-24B | 24" Cable Runway Corner Bracket | Black | Black lead time (14 day ARO) | 6.0 lb |
BLCSB959-15W | 15" Cable Runway Corner Bracket | White | White extended lead time will be (6-8 weeks ARO) | 4.0 lb |
BLCSB959-24W | 24" Cable Runway Corner Bracket | White | White extended lead time will be (6-8 weeks ARO) | 6.0 lb |