Product Number: Ceiling Attachment Kit

Ceiling Attachment Kit

Ceiling Attachment Kit

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

The Ceiling Attachment Kit is used to suspend the runway from the ceiling.

Benefits

The Ceiling Attachment Kit is used to suspend the runway from the ceiling.

Features

Note: The recommended spacing between the ceiling attachment kit is 5'. The ceiling hold diameter is .375" for .375" rod kit and .500" for .625" rod kit

Environmental Space

Indoor

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Included Parts

Kit consists of: (1) Ceiling bracket, black powdercoat finish, (1) 3/8"-16 x 6' or 5/8"-16 x 6' Rod in Gold Zinc, (1) Support bracket, black powdercoat finish is compatible with all Belden cable runway, (4) 3/8"-16 or 5/8"-11 hex nuts

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.148 Revision Date: 11-09-2022

Included Parts

Kit consists of: (1) Ceiling bracket, black powdercoat finish, (1) 3/8"-16 x 6' or 5/8"-16 x 6' Rod in Gold Zinc, (1) Support bracket, black powdercoat finish is compatible with all Belden cable runway, (4) 3/8"-16 or 5/8"-11 hex nuts

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.148 Revision Date: 11-09-2022


Part Numbers

Part # Description Color Included Parts Shipping Weight
BLTCK310-38 Ceiling Attachment Kit, 3/8" Rod Black Kit consists of: (1) Ceiling bracket, black powdercoat finish, (1) 3/8"-16 x 6' or 5/8"-16 x 6' Rod in Gold Zinc, (1) Support bracket, black powdercoat finish is compatible with all Belden cable runway, (4) 3/8"-16 or 5/8"-11 hex nuts 3.0 lb
BLTCK310-58 Ceiling Attachment Kit, 5/8" Rod Black Kit consists of: (1) Ceiling bracket, black powdercoat finish, (1) 3/8"-16 x 6' or 5/8"-16 x 6' Rod in Gold Zinc, (1) Support bracket, black powdercoat finish is compatible with all Belden cable runway, (4) 3/8"-16 or 5/8"-11 hex nuts 7.0 lb