Product Number: J-Bolt Kit Wall Angle Support

J-Bolt Kit, Auxiliary Framing Channel/Wall Angle Support

J-Bolt Kit, Auxiliary Framing Channel/Wall Angle Support

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Used to attach a 2" x 1" auxiliary framing channel to a wall angle support.

Benefits

Used to attach a 2" x 1" auxiliary framing channel to a wall angle support.

Environmental Space

Indoor

Finish

Gold zinc plated

Material

Steel

Color

Gold

Weight

1.0

Included Parts

Kit consists of: (2) 1/4"-20 x 1.75" J-bolts, (2) 1/4"-20 hex nuts, (2) 1/4" split lock washers

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.145 Revision Date: 11-14-2022

Included Parts

Kit consists of: (2) 1/4"-20 x 1.75" J-bolts, (2) 1/4"-20 hex nuts, (2) 1/4" split lock washers

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.145 Revision Date: 11-14-2022


Part Numbers

Part # Description Color Included Parts Shipping Weight
BLJBK-001 J-Bolt Kit, Auxiliary Framing Channel/Wall Angle Support Gold Kit consists of: (2) 1/4"-20 x 1.75" J-bolts, (2) 1/4"-20 hex nuts, (2) 1/4" split lock washers 1.0