Product Number: Swivel Splice Kits

Swivel Splice Kits - UL Classified

Swivel Splice Kits - UL Classified

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Splices cable runway vertically, horizontally or perpendicularly. Adjusts to any angle, not limited to 45° or 90°. Features Belden patent pending quick bonding system. Flexible swivel design simplifies cable runway installation by making it easier to route around existing plumbing, electrical, etc. Hardware and instructions included.

Benefits

Splices cable runway vertically, horizontally or perpendicularly., Adjusts to any angle, not limited to 45° or 90°., Features Belden patent pending quick bonding system., Flexible swivel design simplifies cable runway installation by making it easier to route around existing plumbing, electrical, etc., Hardware and instructions included.

Features

Belden patent pending bonding system

Environmental Space

Indoor

Finish

Black Zinc & Powdercoat Finish

Material

Steel

Color

Black

Weight

1.0 lb

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.34 Revision Date: 11-09-2022

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.34 Revision Date: 11-09-2022

Part Numbers

Part # Description Color Included Parts Shipping Weight
BLBSS487-0UB Butt-Swivel Splice Kits - UL Classified Black Kit consists of: (8) bracket ends, (8) 5/16"-18 x .75" round head square neck bolts, (2) 5/16"-18 x 1" round head square neck bolts, (10) 5/16"-18 x 1" hex nuts, split lock washers, (4) 10-32 x 1/2" grounding screws 1.0 lb
BLBSS488-0UB Junction-Swivel Splice Kits - UL Classified Black Kit consists of: (4) bracket ends, (2) bracket supports and plate clamps, (8) 5/16"-18 x .75" round head square neck bolts, (2) 5/16"-18 x 1" round head square neck bolts, (10) 5/16"-18 x 1" hex nuts, split lock washers, (4) 10-32 x 1/2" grounding screws 1.0 lb
BLVBS489-0UB Vertical-Swivel Splice Kits - UL Classified Black Kit consists of: (4) bracket ends, (2) bracket clamps and plate clamps, (6) 5/16"-18 x .75" round head square neck bolts, (2) 5/16"-18 x 1" round head square neck bolts, (8) 5/16"-18 x 1" hex nuts, split lock washers, (4) 10-32 x 1/2" grounding screws 1.0 lb