Product Number: Tray Support for assembly

CWT-STS-45

Wire Mesh Cable tray support for assembly with threaded rods

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Mechanical Construction Note

For assembling Wire Mesh Tray to Tray Support, Connector Set CWT-C-xx can be used

Mechanical Characteristics Note

Mounting with threaded rods (CWT-TR-Mxx-xM), DIN934 nuts (CWT-NM8-xx) and flat washers (CWT-FW-xx), which are not included so dimensions can be chosen to suit the load. For attaching the rods to a construction, there are several fasteners available for different materials: extension nuts (CWT-TEN-Mxx), hanger bolts (CWT-HB-Mx-ss), Steel Impact Dowels (CWT-SID-Mxx)

Finish

Galvanized

Material

Steel

Color

Metal

Update and Revision

Revision Number: 0.50 Revision Date: 11-02-2023

Update and Revision

Revision Number: 0.50 Revision Date: 11-02-2023

Part Numbers

Part # (A) Length (B) Width (C) Height
CWT-STS-30 350 mm 82 mm 32 mm