Product Number: PDUJ-UL12C

PDU Meter Sur Disp V 230V 16A 2P+E (12)C13

PDU, Metered Standard, Surge protected, 16A, 230V, 3.6kW, Vertical, (12) IEC C13, 3 m power cord 2P+E (IP44)

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active
PDUJ-UL12C

Specifications

Environmental Space

Indoor

Power Distribution Type

Metered Standard

Width

48 mm

Depth

62 mm

Length

640 mm

Input voltage

200-240V

VA per Input (Load Capacity)

3.6 kW

On-Off Switch

Breaker/Switch Combination

Plug Type

IEC60309 2P + E, 16A, 250V, Splashproof IP44

Quantity Of Inputs

1

Power Entry Location

Front

Receptacle 1 Type

IEC C13

Receptacle 1 Quantity

12

Receptacle 1 Voltage per Receptacle

230 V

Surge Suppression

Yes

Cord Length

3 m

Type of Cordage

2.5mm^2 H07RN-F

Mounting

Vertical

Ambient Temperature (operation), max

60

Finish

Powder coat

Material

Steel

Color

Black

Weight

9.0 kg

EU CE Mark

Yes

EU Directive 2011/65/EU (RoHS 2)

Compliant

CENELEC Compliance

EN 62368

Packaging

Individually boxed

Update and Revision

Revision Number: 0.13 Revision Date: 04-24-2022

Packaging

Individually boxed

Update and Revision

Revision Number: 0.13 Revision Date: 04-24-2022

Part Numbers

Item # Color
PDUJ-UL12C Black