Product Number: Solid Filler Panel
Belden Solid Filler Panels
Solid Filler Panel, includes Mounting Hardware
-
Availability:
-
Global inventory:
Specifications
Application
Product Overview |
Filler Panels allow blocking of unsused rack units (RU) for optimized airflow and separation between cold supply air and hot return air. Best practices in data centers includes blanking of all unused rack units (RU). Filler Panels are compatible with 19" mount racks and cabinets. |
---|---|
Environmental Space |
Indoor |
Construction and Dimensions
Width |
19 in |
---|
Mechanical Characteristics
Mounting |
Rack Mount 19” Horizontal |
---|
Environmental and Overall Characteristics
Finish |
Powdercoat Finish |
---|---|
Material |
Steel |
Related Part Numbers
Included Parts |
Mounting hardware |
---|---|
Packaging |
Individual bag, bulk packaged |
Update and Revision |
Revision Number: 0.158 Revision Date: 02-03-2025 |
Belden.GenericSpecificationTitle
Included Parts |
Mounting hardware |
---|---|
Packaging |
Individual bag, bulk packaged |
Update and Revision |
Revision Number: 0.158 Revision Date: 02-03-2025 |
Part Numbers
Part # | Rack Spaces | Width | Color | Weight |
---|---|---|---|---|
9910-0100-01 | 1U | 19.0 in | Black | 0.8 lb |
9911-0200-01 | 2U | 19.0 in | Black | 1.5 lb |
9911-0201-01 | 2U | 19.0 in | Black | 1.5 lb |
9912-0300-01 | 3U | 19.0 in | Black | 1.7 lb |