Product Number: L-SHAPED MOUNT ANGELS E-SERIES

EDAP60xx - Series

Pair of L-Shaped Mounting Angles for E-series.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Height

88 mm

Width

70 mm

Load Capacity - Static

100 kg of one pair

EU Directive 2011/65/EU (RoHS 2)

Yes

Update and Revision

Revision Number: 0.102 Revision Date: 10-29-2024

Update and Revision

Revision Number: 0.102 Revision Date: 10-29-2024

Part Numbers

Item # Depth Application: Min. cabinet depth Colour
EDAP6031 380 mm E-Series Cabinets, 600 mm depths. Gray
EDAP6032 380 mm E-Series Cabinets, 600 mm depths. Black
EDAP6041 480 mm E-Series Cabinets, 600 mm depths. Gray
EDAP6042 480 mm E-Series Cabinets, 600 mm depths. Black
EDAP6051 580 mm E-Series Cabinets, 800 mm depths. Gray
EDAP6052 580 mm E-Series Cabinets, 800 mm depths. Black
EDAP6061 680 mm E-Series Cabinets, 900 mm depths. Gray
EDAP6062 680 mm E-Series Cabinets, 900 mm depths. Black
EDAP6071 780 mm E-Series Cabinets, 1000 mm depths. Gray
EDAP6072 780 mm E-Series Cabinets, 1000 mm depths. Black