Product Number: Lacing/PDU Mounting Panels

Vertical Lacing/PDU Mounting Panels

Belden Cabinet Line Vertical Lacing/PDU Mounting Panels

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Manager panels are available in 3.5"W and 7.0"W. Mounts on rail struts for depth adjustability. Panels can be mounted side by side to create manager surface. Tool-Less PDU Mounting. Lacing of cable bundles. Attachment of Ring Managers. Attachment of Slack Management Spools. Attachment of Quick-mount base

Benefits

Can be factory installed if ordered in conjunction with a cabinet.

Features

Mounts on rail struts for depth adjustability, Panels can be mounted side by side to create manager surface, Tool-less PDU mounting, Lacing of cable bundles, Attachment of slack management spools, Attachment of quick mount base

Product Specification

*Lacing/PDU Mounting panels are not included with cabinets or PDU's and need to be ordered separately.

Environmental Space

Indoor

Mount Type

Vertical

Material

Steel

Update and Revision

Revision Number: 0.158 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.158 Revision Date: 02-03-2025


Part Numbers

Item Part # Description Color Width Cabinet Application
HNVMP014501 Vertical Lacing/PDU Mounting Panel, 45U Black 3.5 in XHN Series
HNVMP014502 Vertical Lacing/PDU Mounting Panel, 45U White 3.5 in XHN Series
HVMP014201 Vertical Lacing/PDU Mounting Panel, 42U Black 3.5 in XHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP014202 Vertical Lacing/PDU Mounting Panel, 42U White 3.5 in XHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP014501 Vertical Lacing/PDU Mounting Panel, 45U Black 3.5 in XHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP014502 Vertical Lacing/PDU Mounting Panel, 45U White 3.5 in XHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP014801 Vertical Lacing/PDU Mounting Panel, 48U Black 3.5 in XHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP014802 Vertical Lacing/PDU Mounting Panel, 48U White 3.5 in XHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP024201 Vertical Lacing/PDU Mounting Panel, 42U Black 7.0 in XHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP024202 Vertical Lacing/PDU Mounting Panel, 42U White 7.0 in XHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP024501 Vertical Lacing/PDU Mounting Panel, 45U Black 7.0 in XHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP024501 Vertical Lacing/PDU Mounting Panel, 45U Black 7.0 in XHN Series
HVMP024502 Vertical Lacing/PDU Mounting Panel, 45U White 7.0 in XHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP024502 Vertical Lacing/PDU Mounting Panel, 45U White 7.0 in XHN Series
HVMP024801 Vertical Lacing/PDU Mounting Panel, 48U Black 7.0 in XHM Series XHS Series XHMS Series XHSN Series XHSS Series
HVMP024802 Vertical Lacing/PDU Mounting Panel, 48U White 7.0 in XHM Series XHS Series XHMS Series XHSN Series XHSS Series