Product Number: 24H Wall Mount

XHW Series Wall Mount

Belden Wall-Mount Cabinet Series - 24"H (12RU) x 23"W with Offerings of 6" Deep, 24" Deep or 30" Deep, Offering Polycarbonate Door, Perforated Door or Solid Door Options.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Wall-Mount Cabinets provide IT/Networking hosting in spaces that often serve another primary function, and where space optimization is critical. They are designed for applications that require secure hosted devices and are ideal for locations where floor mounting space is limited, as is common in retail establishments, schools and offices. Available in mounting unit increments of 12RU, 19RU and 26RU, Belden Wall-Mount Cabinets offer great aesthetics, rugged construction, optimized equipment access and flexible cable management and access features. Sturdy welded steel construction. Durable black powdercoat finish. Perforated, Polycarbonate or Solid front door options. Door swing direction is field reversible. Side vent pattern to accommodate two 4" fans. Laser knockouts for conduit and cable entry located on the top & bottom of the rear section of the cabinet.

Features

Sturdy welded steel construction, Durable black powdercoat finish, Front door options: perforated, clear polycarbonate, solid, Door swing direction is field reversible, Lockable front door and rear section, Top and bottom laser knockouts for conduit and cable entry, Side vent pattern allows optional 4" fan mounting to accommodate up to 2 fans, One pair of 12-24 tapped 19" EIA depth adjustable mounting rails (includes mounting hardware) in cabinets 24"D or 30"D, Swing-out mid-section for rear access to equipment, Load rating 300 lb.

Environmental Space

Indoor

Rack Units

12U

Height

24.0 in

Load Capacity

300 lb

Rail Tapping

12-24

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Update and Revision

Revision Number: 0.144 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.144 Revision Date: 02-03-2025

Part Numbers

Part # Description Door Type Rack Units Width Depth Weight
XHW-2406-GD Wall-Mount Cabinet, 6" Deep Polycarbonate 12U 23.062 in 6.0 in 40.0 lb
XHW-2424-GD Wall-Mount Cabinet, 24" Deep, Includes 1 pair of 12-24 Tapped 19" Mounting Rails and 20 pcs Mounting Hardware. Polycarbonate 12U 23.062 in 24.0 in 107.0 lb
XHW-2430-GD Wall-Mount Cabinet, 30" Deep, Includes 1 pair of 12-24 Tapped 19" Mounting Rails and 20 pcs Mounting Hardware. Polycarbonate 12U 23.062 in 30.0 in 108.0 lb
XHW-2406-SD Wall-Mount Cabinet, 6" Deep Solid 12U 23.062 in 6.0 in 42.0 lb
XHW-2424-SD Wall-Mount Cabinet, 24" Deep, Includes 1 pair of 12-24 Tapped 19" Mounting Rails and 20 pcs Mounting Hardware. Solid 12U 23.062 in 24.0 in 118.0 lb
XHW-2430-SD Wall-Mount Cabinet, 30" Deep, Includes 1 pair of 12-24 Tapped 19" Mounting Rails and 20 pcs Mounting Hardware. Solid 12U 23.062 in 30.0 in 119.0 lb
XHW-2406-PD Wall-Mount Cabinet, 6" Deep Perforated 12U 23.062 in 6.0 in 40.0 lb
XHW-2424-PD Wall-Mount Cabinet, 24" Deep, Includes 1 pair of 12-24 Tapped 19" Mounting Rails and 20 pcs Mounting Hardware. Perforated 12U 23.062 in 24.0 in 106.0 lb
XHW-2430-PD Wall-Mount Cabinet, 30" Deep, Includes 1 pair of 12-24 Tapped 19" Mounting Rails and 20 pcs Mounting Hardware. Perforated 12U 23.062 in 30.0 in 111.0 lb
<B>XHW Optional Components Available</B>
XHW24BBD Plywood Backboard Kit, Mounts in Rear Section using Brackets
XHW24RLS1224 EIA Rail Kit for 24H Wall-Mount, includes 1 pair of Rails #12-24 Tapped with 20 pcs Mounting Hardware
HWFS24 Vertical Finger Strip Manager
HWVMP012401 Vertical Lacing Panel Kit, Mount in rear section using brackets or in Mid-Section on rail struts