Product Number: XHM 10" Fan Top w/Brush Frame

XHM 10" Fan Top w/Brush Frame

XHM 10" Fan Top w/Brush Frame

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available.

Features

550 CFM fan with 120V Plug, 240V fan available upon request

Environmental Space

Indoor

Construction

Steel

Finish

Medium Texture Powder Coat

Material

Steel

Packaging

If ordered with a cabinet, Top Panel will be installed. If ordered separately, product will be packaged and shipped.

Update and Revision

Revision Number: 0.45 Revision Date: 05-31-2024

Packaging

If ordered with a cabinet, Top Panel will be installed. If ordered separately, product will be packaged and shipped.

Update and Revision

Revision Number: 0.45 Revision Date: 05-31-2024

Part Numbers

Cabinet Frame Width Cabinet Frame Depth Panel Color Ordering Part #
24.0 in 30.0 in Black HM2430TP401
24.0 in 36.0 in Black HM2436TP401
24.0 in 42.0 in Black HM2442TP401
24.0 in 48.0 in Black HM2448TP401
30.0 in 30.0 in Black HM3030TP401
30.0 in 36.0 in Black HM3036TP401
30.0 in 42.0 in Black HM3042TP401
30.0 in 48.0 in Black HM3048TP401
24.0 in 30.0 in White HM2430TP402
24.0 in 36.0 in White HM2436TP402
24.0 in 42.0 in White HM2442TP402
24.0 in 48.0 in White HM2448TP402
30.0 in 30.0 in White HM3030TP402
30.0 in 36.0 in White HM3036TP402
30.0 in 42.0 in White HM3042TP402
30.0 in 48.0 in White HM3048TP402