Product Number: 1281S6C

Banana Peel® Mini Hi-Res Component Video

Banana Peel® 6 Sub-Mini RG-59 coax, 25 AWG solid .018” tinned copper conductor, foam HDPE insulation, Duobond® aluminum foil tape plus a tinned copper interlocked serve shield (95% coverage) with PVC jacket. Cat5e 4 bonded pairs, 24 AWG solid bare copper conductors, polypropylene insulation, PVC jacket with rip cord, overall cable CMR rated.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RGB, VGA, SVGA, XGA, SXGA, UXGA, HDTV, Digital Signage, Component Video, Video Mult, Animation, Special effects

Temperature

UL Temperature Operating
75°C -40°C to + 75°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Vertical Shaft

NEC / UL Compliance

CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

1282S6, 1280P

Update and Revision

Revision Number: 0.43 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.43 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
1281S6C 000500 None Reel 500 ft 612825354994
1281S6C 0001000 None Reel 1,000 ft 612825355007

Resources

Resources